Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGT-2060-M0-SMA-34
Bill of material
CGT-2060-M0-SMA-34
PN
Part Number
CGT-2060-M0-SMA-34
DESC
Description
SMA Termination, 6 GHz, 5W
FH
Freq High
6 GHz
POWER
Power
5 W
INTERFACE1
Interface 1
SMA mm
GENDER1
Gender 1
Male
BM
Body Material
Brass
BF
Body Finish
Tri-metal Alloy
Recommendations
Loading ...
Download CAD models
Previews
3D
2D