Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
305-1932
Bill of material
305-1932
PN
Part Number
305-1932
DESC
Description
Adapter, TRS Bulkhead Jack to SMA Jack
SS1
Series Side 1
TRS
SS2
Series Side 2
SMA
GS1
Gender Side 1
Jack
GS2
Gender Side 2
Jack
BS
Body Style
Straight
TYPE
Type
Standard
MAXFREQ
Max Frequency
500 MHz
BP
Body Plating
Nickel
BM
Body Material
Brass
CP
Contact Plating
Gold-plated Brass
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D