카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
plr155acfl_201 - Cinch Connectivity Solutions
Bill of material
PLR155ACFL-201
PN
Part Number
PLR155ACFL-201
DESC
Description
TRS Plug, Full Crimp, Right Angle, 4-lug, For M17/176-00002 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRS
GENDER
Gender
Plug
BS
Body Style
Right Angle
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
M17/176-00002
MF
Max Frequency
500 MHz
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D