Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TET-1553-3-3K
Bill of material
TET-1553-3-3K
PN
Part Number
TET-1553-3-3K
DESC
Description
TRB Plug Termination, 3 in. Chain, 3000 Ohm
TYPE
Type
TRB
BS
Body Style
Straight
GENDER
Gender
Plug
IMPEDANCE
Impedance
3000 Ohm
MF
Max Frequency
0,001 GHz
BM
Body Material
Brass
BP
Body Plating
Nickel
CP
Contact Plating
Gold
CHAIN
Chain
Yes
CL
Chain Length
3 英寸
ROHSC
RohS Compliant
No
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D