Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALCW9800-BB
Bill of material
0ALCW9800-BB
PN
Part Number
0ALCW9800-BB
DESC
Description
800V-Rated fuse for EV/HEV/ESS applications, 80A, Through-hole mount
CURRENT
Current
80 A
VOLTAGE
Voltage
800 DC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range
MS
Mounting Style
Through Hole
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D