Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AMA-0040-TD
Bill of material
0AMA-0040-TD
PN
Part Number
0AMA-0040-TD
DESC
Description
Hazardous Locations Fuse, 40mA
CURRENT
Current
0,04 A
VAC
Voltage
250 AC
VDC
Voltage
250 DC
IRAC
Interrupting Rating
4000 AC
IRDC
Interrupting Rating
4000 DC
CS
Case Size
3x8
CHARACTERISTIC
Characteristic
Fast Acting
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D