Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0075AF2C
Bill of material
0ZCF0075AF2C
PN
Part Number
0ZCF0075AF2C
DESC
Description
2920 SMT PPTC, 0.75 Ih, 603V
VVRVDC
Vmax Voltage Rating
33 VDC
R1O
R1max
1 Ohm
IHOLDCR
IHOLD Current Rating
0,75 A
ITRIPCR
ITRIP Current Rating
1,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D