Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0100AF2A
Bill of material
0ZCF0100AF2A
PN
Part Number
0ZCF0100AF2A
DESC
Description
2920 SMT PPTC, 1.0 Ih, 60V
VVRVDC
Vmax Voltage Rating
60 VDC
R1O
R1max
0,41 Ohm
IHOLDCR
IHOLD Current Rating
1 A
ITRIPCR
ITRIP Current Rating
2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (1000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D