Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0150FF2C
Bill of material
0ZCJ0150FF2C
PN
Part Number
0ZCJ0150FF2C
DESC
Description
1206 SMT PPTC, 1.50 Ih, 8V
VVRVDC
Vmax Voltage Rating
8 VDC
R1O
R1max
0,12 Ohm
IHOLDCR
IHOLD Current Rating
1,5 A
ITRIPCR
ITRIP Current Rating
3 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
1206
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D