Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRF0008FF1E
Bill of material
0ZRF0008FF1E
PN
Part Number
0ZRF0008FF1E
DESC
Description
Radial PPTC, 0.08 Ih, 60V
VVRVDC
Vmax Voltage Rating
60 VDC
R1O
R1max
33 Ohm
IHOLDCR
IHOLD Current Rating
0,08 A
ITRIPCR
ITRIP Current Rating
0,16 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (3000 pcs.)
RHSC
RoHS Compliant
YES
建議
Loading ...
下載CAD模型
Previews
3D
2D