Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRN1400FF1A
Bill of material
0ZRN1400FF1A
PN
Part Number
0ZRN1400FF1A
DESC
Description
Radial PTC Resettable Fuse, 14A, Bulk Pack
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,009 Ohm
IMAXCR
Imax Current Rating
100 A
IHOLDCR
IHOLD Current Rating
14 A
ITRIPCR
ITRIP Current Rating
27 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D