Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826_1ax1_47_f
Bill of material
0826-1AX1-47-F
PN
Part Number
0826-1AX1-47-F
DESC
Description
MagJack 1000BASE-T, 1X1, G/Y, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
G/Y
HP
Height Profile
Standard
EMI
EMI Tabs
No
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D