Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0862-1J1T-43-F
Bill of material
0862-1J1T-43-F
PN
Part Number
0862-1J1T-43-F
DESC
Description
MagJack 1000BaseT, 1X1+2USB A, 3w-OG/Y, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
1X1 and 2 USB A
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
3w-OG/Y
HP
Height Profile
Standard
PC
Port Configuration
Tab Up and USB
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D