Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2E6R-54
Bill of material
0879-2E6R-54
PN
Part Number
0879-2E6R-54
DESC
Description
MagJack 1000BaseT, 2X6, OGY/G, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
2X6
HP
Height Profile
Standard
PC
Port Configuration
-
LED
Yes
LEDT
LED Type
OG/G
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
2D