Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08B0-1V1T-06-F
Bill of material
08B0-1V1T-06-F
PN
Part Number
08B0-1V1T-06-F
DESC
Description
MagJack 10/100BASE-T, 1X1, No LED, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
PC
Port Configuration
Tab Up
NOP
Number of Ports
1X1
SPEED
Speed
10/100BASE-T
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D