Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840996_2
Bill of material
1840996-2
PN
Part Number
1840996-2
DESC
Description
2X4, S8G87ET, GIGABIT, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
2X4
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
-
OT
Operating Temperature
-40 to 85 °C
PR
PoE Rating
N/A
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
2D