Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cpd500_4530g - Bel Power Solutions
Bill of material
CPD500-4530G
PN
Part Number
CPD500-4530G
DESC
Description
DC-DC Power Supply for CompactPCI® Systems, Power 500W, Output 5/3.3/12/-12VDC, 50/60/12/4A, Input 36-75VAC
POWER
Power
500 W
VIN
Voltage Input
36-75 VDC
OV
Output Voltage
5/3.3/12/-12 VDC
OC
Output Current
50/60/12/4 A
OT
Operating Temperature
-25 to 50 °C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D