Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gq2660_9rbg - Bel Power Solutions
Bill of material
GQ2660-9RBG
PN
Part Number
GQ2660-9RBG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 132W, Output 24/24VDC, 5.1/5.1A, Input 21.6-54VDC, Output voltage control input, Additional heatsinks, RoHS compliant for all six substances
POWER
Power
132 W
VIN
Voltage Input
21.6.1954 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
5.1/5.1 A
OT
Operating Temperature
-40 to 71 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D