您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
LFMWLT450-1001-I-T
Bel Fuse
Power Solutions
LFMWLT450-1001-I-T
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{belfuse/power_solutions/lfmwlt450_1001_i_t/lfmwlt450_1001_i_t.prj},{NB=LFMWLT450-1001-I-T},{SHA256=gwgeKh8x/CSFwsjTW+qmTRxfn7Ng2B/f/7qePwF6pmY=},{INAME=00124__lfmwlt4502d10012di2dt},{PN=LFMWLT450-1001-I-T},{DESC=Medical Open Frame AC-DC Power Supply, Power 450W, Output 12VDC, 37.5A, Input 90-264VAC, Screw Terminal, U-Chassis with Plain Cover, Current sharing option with Top Fan},{POWER=450},{VI=90-264},{OV=12},{OC=37.5},{NO=1},{LOUT=37.5},{VOUT=12},{OT=0 to 70},{DIMENSIONS=6.5 x 4 x 2.61},{CT=Fan},{MT=Chassis Mount},{CONNECTOR=Screw Terminal},{PACKAGE=U-Chassis with Plain Cover},{ISOLATION=Isolated},{AFO=Current sharing option with Top Fan}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1001_i_t
Bill of material
LFMWLT450-1001-I-T
PN
Part Number
LFMWLT450-1001-I-T
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 12VDC, 37.5A, Input 90-264VAC, Screw Terminal, U-Chassis with Plain Cover, Current sharing option with Top Fan
POWER
Power
450
W
VI
Voltage Input
90-264
VAC
OV
Output Voltage
12
VDC
OC
Output Current
37.5
A
NO
Number of Outputs
1
LOUT
Iout 1
37.5
A
VOUT
Vout 1
12
VDC
OT
Operating Temperature
0 to 70
°C
DIMENSIONS
Dimensions LxWxH
6.5 x 4 x 2.61
Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis with Plain Cover
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
Current sharing option with Top Fan
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D