Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk2320_9rg - Bel Power Solutions
Bill of material
LK2320-9RG
PN
Part Number
LK2320-9RG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 12/12VDC, 6/6A, Input 100-240VAC, Operating Temperature -40 to 71, Output voltage control input, RoHS Compliant
POWER
Power
144 W
VI
Voltage Input
100-240 VAC
OV
Output Voltage
12.pro VDC
OC
Output Current
6.lip A
OT
Operating Temperature
-40 to 71 °C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D