Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp180_1330
Bill of material
MULP180-1330
PN
Part Number
MULP180-1330
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 30VDC, 6A, Input 80-264VAC, Molex Header
POWER
Power
180 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
6 A
NO
Number of Outputs
1
LOUT
Iout 1
6 A
VOUT
Vout 1
30 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 0.75 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D