Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1010-221J-UL
Bill of material
DRC-1010-221J-UL
PN
Part Number
DRC-1010-221J-UL
DESC
Description
Radial Inductor with Leads, 220.0µH, 1.00A
INDUCTANCE
Inductance
220 uH
IRMS
I rms
1 A
ISAT
I sat
1,1 A
DCR
0,33 Ohm
DIMMAX
Dimensions Max
13.0 x 12.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel
Recommendations
Loading ...
Download CAD models
Previews
3D
2D