Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-183K
Bill of material
DRC-V-183K
PN
Part Number
DRC-V-183K
DESC
Description
Radial Inductor with Leads, 18000µH, .09A
ISAT
I sat
0,09 A
IRMS
I rms
0,04 A
INDUCTANCE
Inductance
18000 uH
DCR
DRC
40 Ohm
MAXHEIGHT
Max Height
12,5 mm
DIMMAX
Dimensions Max
12.5 x 8.7 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D