Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_450_40 - Signal Transformer
Bill of material
ECO-450-40
PN
Part Number
ECO-450-40
DESC
Description
450 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 20/40 Secondary
POWERVA
Power
450 VA
OS
Output Series
40VCT
OP
Output Parallel
20V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Din Rail/Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
11.5 lbs (5.22 kg)
LENGTH
Length
4.96 in. (126 mm)
WIDTH
Width
5.35 in. (135.9 mm)
HEIGHT
Height
4.9 in. (124.5 mm)
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D