카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383812_1r0m
Bill of material
F1B1-383812-1R0M
PN
Part Number
F1B1-383812-1R0M
DESC
Description
Unshielded SMT Power Inductor, 1uH, 2.3A, 64 Ohm, 3.8 x 3.8 x 1.2mm
INDUCTANCE
Inductance
1 uH
CURRENT
Current
2,3 A
SATURATION
Saturation
2,7 A
DCR
64 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D