Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322512_r10m
Bill of material
F1C1-322512-R10M
PN
Part Number
F1C1-322512-R10M
DESC
Description
Shielded SMD High Power Inductor, 0.10 uH, 11.0A, 1LN, 3.20 x 2.50mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
0.1 uH
CURRENT
Current
11 A
SATURATION
Saturation
16.5 A
DCR
7 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1.2 mm
DIMENSIONS
Dimensions Max
3.20 x 2.50 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D