카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_300_28 - Signal Transformer
Bill of material
MPI-300-28
PN
Part Number
MPI-300-28
DESC
Description
International Multi-Purpose Transformer, 300VA Power, 28VCT Output Series, 14V Output Parallel
POWERVA
Power
300 VA
OS
Output Series
28VCT
OP
Output Parallel
14V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
7.8 lbs (3.54 kg)
LENGTH
Length
4.12 in. (104.6 mm)
WIDTH
Width
4.3 in. (109.2 mm)
HEIGHT
Height
3.86 in. (98 mm)
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D