Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-R33M-TR
Bill of material
SLPPI04-02-R33M-TR
PN
Part Number
SLPPI04-02-R33M-TR
DESC
Description
High Power Inductor, 0.33uH, 8.4 Ohm, 9A, Surface Mount, Tape and Reel
ISAT
I sat
12 A
IRMS
I rms
9 A
INDUCTANCE
Inductance
0,33 µH
DCR
8,4 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D