Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-10-R47M
Bill of material
SLPPI04-10-R47M
PN
Part Number
SLPPI04-10-R47M
DESC
Description
High Power Inductor, 0.47uH, 18.5 Ohm, 7A, Surface Mount, Bulk
ISAT
I sat
9 A
IRMS
I rms
7 A
INDUCTANCE
Inductance
0,47 µH
DCR
18,5 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
2D