Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-18-2R2M
Bill of material
SLPPI06-18-2R2M
PN
Part Number
SLPPI06-18-2R2M
DESC
Description
High Power Inductor, 2.2uH, 34 Ohm, 5A, Surface Mount
ISAT
I sat
10 A
IRMS
I rms
5 A
INDUCTANCE
Inductance
2,2 µH
DCR
34 Ohm
MAXHEIGHT
Max Height
1,6 mm
DIMENSIONSMAX
Dimensions Max
7.1*6.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D