Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ss70100_007f - Stewart Connector
Bill of material
SS70100-007F
PN
Part Number
SS70100-007F
DESC
Description
Modular Jack, Standard, Micro, Horizontal (90), 8P 8C, PG3 Shielded
PT
Product Type
Single Port Jack
PERFORMANCE
Performance
Standard
PORTS
Ports
1
PO
Port Opening
Tab Down
ORIENTATION
Orientation
Horizontal
CONTACT
Contact
8
POSITIONS
Positions
10
LED
Led
N/A
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
2D