Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-748804S-GY-PG4-BZ
Bill of material
SS-748804S-GY-PG4-BZ
PN
Part Number
SS-748804S-GY-PG4-BZ
DESC
Description
Harmonica Jacks, 4 Ports, Standard, Horizontal (90), 8P 8C, PG4 Shielded, LEDs
PT
Product Type
Harmonica Jack
PERMORMANCE
Performance
Standard
ORIENTATION
Orientation
Horizontal
PORTS
Ports
4
PORTOPENING
Port Opening
Tab Down
LED
GR
CONTACTS
Contacts
8
POSITIONS
Positions
8
PROFILE
Profile
Low
KEYING
Keying
N/A
SST
Side Solder Tails
N/A
SHIELD
Shield
Yes
ST
Shield Type
PG4
FLANGE
Flange
No
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D