Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-7488SC5-YG-PG4-BA
Bill of material
SS-7488SC5-YG-PG4-BA
PN
Part Number
SS-7488SC5-YG-PG4-BA
DESC
Description
Modular Jack, CAT5E, Horizontal (90), 8P 8C, PG4 Shielded, LEDs
PT
Product Type
Single Port Jack
PERMORMANCE
Performance
CAT5e
ORIENTATION
Orientation
Horizontal
PORTS
Ports
1
PORTOPENING
Port Opening
Tab Down
LED
YG
CONTACTS
Contacts
8
POSITIONS
Positions
8
PROFILE
Profile
Low
KEYING
Keying
N/A
SST
Side Solder Tails
Rear
SHIELD
Shield
Yes
ST
Shield Type
PG4
FLANGE
Flange
No
Recommendations
Loading ...
Download CAD models
Previews
3D
2D