Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61302 - Pneumatic cylinder 1/4 turn small diameter, double effect - Stainless steel
Bill of material
Béné Inox 261302-70SG
REF
Reference
261302-70SG
DNVANNE
25 à 76 mm
DNVANNEPOUCES
1" à 3" pouces
D
85 mm
L
151 mm
ENTRAINEMENT
méplat 8 mm
POIDS
2.95 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D