Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61320 - Handle for butterfly valve - Stainless steel 304
Bill of material
Béné Inox 261320-2576
REF
Référence
261320-2576
DN
Diamètre nominal
25 à 76 mm
DNP
Diamètre nominal
1" à 3" Pouces
L1
162 mm
L2
44 mm
ENTRAINEMENT
méplat 8 mm
POIDS
0.25 kg
ANGLE1
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D