Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IMI Bimba Products
Description
MH Series: Medium Duty Industrial Hydraulic
Bill of material
MH-MX0-325x0.125-100-KK1-P15=N500-SSSS
PN
Part No.
PNACC
Accessories Part No.
(NO ACCESSORIES)
STYLE
Style
BORE
Bore
Inch
STROKE
Stroke
Inch
RS
Rod Size
Inch
MOUNT
Mounts
RE
Rod End
RED
Rod End - Double Rod
PLH1
Head Port Location 1
PSH1
Port Size - Location 1
PLH2
Head Port Location 2
PSH2
Port Size - Location 2
PLH3
Head Port Location 3
PSH3
Port Size - Location 3
PLH4
Head Port Location 4
PSH4
Port Size - Location 4
PLC5
Cap Port Location 5
PSC5
Port Size - Location 5
PLC6
Cap Port Location 6
PSC6
Port Size - Location 6
PLC7
Cap Port Location 7
PSC7
Port Size - Location 7
PLC8
Cap Port Location 8
PSC8
Port Size - Location 8
Inch
PLC9
Cap Port Location 9
PSC9
Port Size - Location 9
CLH1
Head Cushions Locations 1
CLH2
Head Cushions Locations 2
CLH3
Head Cushions Locations 3
CLH4
Head Cushions Locations 4
AS
Adjustable Stroke
ASL
Adjustable Stroke Length
Inch
CLC5
Cap Cushions Locations 5
CLC6
Cap Cushions Locations 6
CLC7
Cap Cushions Locations 7
CLC8
Cap Cushions Locations
SP
Piston Seal
SR
Rod Seal
TS
Tube Seal
RW
Rod Wiper
AA
Extended Piston Rod Thread
AL
Extended Piston Rod Thread Length
Inch
AAD
Extended Piston Rod Thread - Double Rod
ALD
Extended Piston Rod Thread Length - Double Rod
Inch
CC
Extended Piston Rod
CL
Extended Piston Rod Length
Inch
CCD
Extended Piston Rod - Double Rod
CLD
Extended Piston Rod Length - Double Rod
Inch
XI
Inch
CS
Center Support
EK
Extended Keyplate
ST
Stop Tube
STL
Stop Tube Length
Inch
NR
Non-Rotating Option
RBB
Material Option for Rod Bushing
SSR
Material Option for Piston Rod
WF
Wrench Flats
WFD
Wrench Flats - Double Rod
REE
Rod Eye
CBB
Clevis Bracket
RC
Rod Clevis
EB
Eye Bracket
PP
Pivot Pin
FEC
Flange End Coupler
WP
Weld Plate
SBR
Male Spherical Rod Eye
ACA
AC Alignment Coupler
ACH
ACH Alignment Coupler
E
Inch
A
Inch
B
Inch
C
Inch
D
Inch
AC
Inch
AD
Inch
AE
Inch
AF
Inch
NA
0.000 Inch
F
Inch
G
Inch
J
Inch
K
Inch
KK
R
Inch
RD
Inch
V
0.250 Inch
Y
Inch
LB
Inch
LD
Inch
P
Inch
ZB
Inch
ZM
0.000 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D