Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
AP-400 - Cast Iron Arbor Presses
Bill of material
AP-400M
PN
Part No.
AP-400M
MN
Model No.
AP-400
DESCRIPTION
Description
3/4 Ton Arbor Press
TYPE
Type
BORE
Bore
4"
THRUST
Thrust at 100 PSI
1508 lbs.
STROKE
Stroke
Inch
TWD
Table Width & Depth
5x5 Inch
WEIGHT
Weight
45 lbs
OPTIONS
Rod Options
L
14.25 Inch
L1
6.94 Inch
L2
1.00 Inch
L3
8.00 Inch
H
18.44 Inch
H1
2.94 Inch
H2
2.50 Inch
H3
0.00 Inch
W
5.25 Inch
W1
2.25 Inch
W2
4.25 Inch
W3
2.25 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D