Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MSEP and MSRP Series - Aluminum Press Frame Multi-Stage Cylinders
Bill of material
MSEP-MX3-5x0.125x2S
PN
Part No.
MSEP-MX3-5x0.125x2S
PNACC
Accessories Part No.
(NO ACCESSORIES)
SERIES
Series
Aluminum
BM
Basic Model
STYLE
Style
BORE
Bore
5.00 Inch
STROKE
Stroke
Inch
STAGES
Stages
RE
Rod End
RED
Rod End - Double Rod
OS
Oversized Bore
PT
Port Type
OPH
Port Head Location
OPC
Port Cap Location
CH1EPL
Center Head 1 Extend Port Location
CH2EPL
Center Head 2 Extend Port Location
CH3EPL
Center Head 3 Extend Port Location
CH1RPL
Center Head 1 Retract Port Location
CH2RPL
Center Head 2 Retract Port Location
CH3RPL
Center Head 3 Retract Port Location
HCT
Head Cushions Type
CLH
Head Cushions Locations
CCT
Cap Cushions location
CCL
Cap Cushions Locations
AA
Extended Piston Rod Thread - Head End
AL
Extended Piston Rod Thread Length - Head End
Inch
AAD
Extended Piston Rod Thread - Cap End
ALD
Extended Piston Rod Thread Length - Cap End
Inch
CC
Extended Piston Rod - Head End
CL
Extended Piston Rod Length - Head End
Inch
CCD
Extended Piston Rod - Cap End
CLD
Extended Piston Rod Length - Cap End
Inch
BP
Bumper Options
MP
Magnetic Piston
MRS
Metallic Rod Scrapper
S
Seals
BTP
Bench Top Press
LOC
Location
SB
Switch Bracket
SS
Switch Selection
SP
Switch Position
LE
4.875 Inch
LG
6.125 Inch
LH
7.375 Inch
LI
8.625 Inch
A
1.125 Inch
B
1.500 Inch
C
2.625 Inch
CP
0.875 Inch
E
5.500 Inch
EE
1/2 Inch
F
0.625 Inch
G
1.750 Inch
J
1.250 Inch
K
0.438 Inch
KK
0.750-16
MMR
MM
1
PE1
PE
3.375 Inch
PG
4.625 Inch
PH
5.875 Inch
PI
7.125 Inch
R
4.125 Inch
RM
2.75 DIA.
V
0.250 Inch
Y
4.500 Inch
ZEE
ZE
8.813 Inch
ZG
10.063 Inch
ZH
11.313 Inch
ZI
12.563 Inch
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D