Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
FA-51 - Series Silencers
Bill of material
FA-51-1/4
PN
Part No.
FA-51-1/4
PR
Product
FA-51 Series Silencers
A
Type
B
B Dimension
0.30 [7.6] INCH (mm)
C
C Dimension
5.74 [145.8]
D
D Dimension
3.36 [85.3]
W
Weight
12.7 oz [357g]
BOC
Body Construction
Steel
BAC
Baffle Construction
Foam
SC
Screen Construction
Steel
EC
Element Construction
Paper
NL
Noise Level
72dB
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D