Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
Bison Gear Motors
Description
881 Series - Parallel Shaft Gear Reducer
Bill of material
060-881-2007
PN
Part Number
MOD
Product Series
881
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
RDCR V
AMP
Amps
NA A
OHL
Overhung Load
- Lbs
WT
Weight
15.6 Lbs
OPS
Output Shaft Diameter
1 In
LUB
Lubrication
Oil Type
RED
Motor Size Input
0.625
ULC
Construction File
NA
ULI
Insulation File
NA
CSA
Construction File
NA
CE
CE Certification
NA
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D