Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bordignon
Description
HBO.02 - Retaining Bolt
Bill of material
HBO.01.148.200.160.
COMP
Company
SF Bordignon GmbH
I1
Feder Ø
mm
I2
Diameter
mm
I3
Diameter
SW
key size
36 mm
M
Thread
M24 x 2
AD
outside diameter
40 mm
FD
Guide diameter
32 mm
WE
Material
1.7225, vergütet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D