Catalog navigation
CAD Model seçimi
Uygun ürünler: 24
HELP_VARIABLE
Company
Boteco
Description
P900 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE A R. 12,4
Bill of material
P90050.TM10X4501
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
mm
MIS02
H
mm
MIS03
H1
mm
MIS04
E
13 mm
MIS05
s
5 mm
MIS06
R
12.4 mm
MIS07
d1 (6g)
mm
MIS08
Q
mm
MIS09
Weight
g
MIS10
F1
10000 N
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D