Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Boteco
Description
P905CIN - PLASTIC MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 15
Bill of material
P90560.TM12X5001CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60 mm
MIS02
H
20 mm
MIS03
H1
26 mm
MIS04
E
16 mm
MIS05
s
6.5 mm
MIS06
R
15 mm
MIS07
d1 (6g)
mm
MIS08
Q
mm
MIS09
Weight
57 g
MIS10
F1
13000 N
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D