Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Boteco
Description
P910 - SMALL MOUNTING FOOT WITH STEEL ARTICULATED STEM TYPE B - BALL R15 AND NON-SLIP BASE
Bill of material
P91060.TM20X17001
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60.5 mm
MIS02
D2
59 mm
MIS03
H
20 mm
MIS04
H1
29 mm
MIS05
H3
22 mm
MIS06
E
16 mm
MIS07
s
7 mm
MIS08
R
15 mm
MIS09
d16g
M20 mm
MIS10
Q
mm
MIS11
Weight
gr
MIS12
F1
13 kN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D