Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Bradley
Description
962 Baby Changing Station
Bill of material
962_baby_changing_station_962
VARIANTNAME
MASTERFORMATSECTIONNUMBER
MasterFormat Section Number
0.000
MOUNTINGHEIGHT
Mounting Height
2.790 FEET
DEPTHOFCOLLAR
Depth of Collar
FEET
INSTRUCTIONS
Instructions
This is a face mounted fixture. The changing station can be opened by adjusting the parameter called OpenClosed to 1 for open and 0 for closed.
DEPTHOFRECESS
Depth of Recess
FEET
DEFAULTELEVATION
Default Elevation
0.000 FEET
OUTERENCASEMENTMATERIALDEFAULT
Outer Encasement Material (default)
PLASTICCHANGERMATERIALDEFAULT
Plastic Changer Material (default)
Plastic - Bradley Corp - HDPE
OPENCLOSED
OpenClosed
0.000
WIDTH
Width
3.060 FEET
DEPTH
Depth
0.390 FEET
HEIGHT
Height
1.750 FEET
URL
www.bradleycorp.com
TYPECOMMENTS
Type Comments
Baby Changing Station
OMNICALSSNUMBER
OmniCalss Number
0.000
MODEL
Model
MANUFACTURER
Manufacturer
Bradley Corporation
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
CODECOMPLIANCEANDCERTIFICATION
Code Compliance and Certification
ASTM
ADACOMPLIANT
ADA Compliant
1.000
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D