Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX SANIPUR DUO bend - low-temperature pipe system
Bill of material
1090506
SC
System classification
District heating
PT
Type of pipe/product
Bend
SU
Sales unit
Piece
NN
Assortment
CALPEX SANIPUR DUO bend
NT
Type of insulation
CO2 blown PUR foam
ARTNR
Article number
B
Designation
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
LOD
LOD-Level
MAXP
Operating pressure maximum
10 bar
MAXT
Operating temperature maximum
95 °C
TCI
Thermal conductivity of insulation
0.0234 W/mK
HL
Heat loss
W/mK
W
Weight
kg/Stk.
MINB
Leg length entrance
1100 mm
MAXL
Leg length exit
1600 mm
BE
Description
P1
PEX thermal conductivity of insulation carrier pipe 1
0.43 W/mK
P2
PEX thermal conductivity of insulation carrier pipe 2
0.38 W/mK
P3
PEX standards tear strength
min. 18 N/mm²
P4
PEX standards tear strength
ISO 6259
P5
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P6
PEX standards chemical resistance
DIN 8075 B.1
P7
PUR value density
>50 kg/m³
P8
PUR standards density
EN 253
P9
PUR value axial shear strength
>90 kPa
P10
PUR standards axial shear strength
EN 15632-2
P11
PUR thermal conductivity of the insulation
0.0234 W/mK
P12
PUR standards conductivity
EN 253 / ISO 8497
P13
PUR value water absorption
<10 %
P14
PUR standards water absorption
EN 15632-1
P15
PE100 value density
952 - 960 kg/m³
P16
PE100 standards density
DIN 53479
P17
PE100 thermal conductivity of the insulation
0.4 W/mK
P18
PE100 standards conductivity
DIN 52612
P19
Pressure losses
According to the pressure loss diagram
P20
Volume inner tube
l/m
P21
Typical insulation thickness
mm
P22
Outer diameter insulation
mm
P23
Outside diameter casing pipe
mm
P24
Inner diameter inner pipe 1
mm
P25
Inner diameter inner pipe 2
mm
P26
Wall thickness carrier pipe 1
mm
P27
Wall thickness carrier pipe 2
mm
P28
Radius of the elbow
90 °
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/sanipur-duo/
BV
Fire behaviour
Building material class B2 (normally flammable)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D