Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX QUADRIGA bend - low-temperature pipe system
Bill of material
1083647
SC
System classification
District heating
PT
Type of pipe/product
Bend
SU
Sales unit
Piece
NN
Assortment
CALPEX QUADRIGA bend
NT
Type of insulation
CO2 blown PUR foam
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
ARTNR
Article number
B
Designation
LOD
LOD-Level
MAXT
Operating temperature maximum
95 °C
MAXP
Operating pressure maximum
6 (heating) / 10 (sanitary) bar
TCI
Thermal conductivity of insulation
0.0234 W/mK
HL
Heat loss
W/mK
W
Weight
kg/Stk.
MINB
Leg length entrance
1100 mm
MAXL
Leg length exit
1600 mm
BE
Description
P1
PEX thermal conductivity of insulation carrier pipe 1
0.38 W/mK
P2
PEX thermal conductivity of insulation carrier pipe 2
0.38 W/mK
P3
PEX thermal conductivity of insulation carrier pipe 3
0.38 W/mK
P4
PEX thermal conductivity of insulation carrier pipe 4
0.38 W/mK
P5
PEX standards tear strength
min. 18 N/mm²
P6
PEX standards tear strength
ISO 6259
P7
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P8
PEX standards chemical resistance
DIN 8075 B.1
P9
PUR value density
>50 kg/m³
P10
PUR standards density
EN 253
P11
PUR value axial shear strength
>90 kPa
P12
PUR standards axial shear strength
EN 15632-2
P13
PUR standards conductivity
EN 253 / ISO 8497
P14
PUR value water absorption
<10 %
P15
PUR standards water absorption
EN 15632-1
P16
PE100 value density
952 - 960 kg/m³
P17
PE100 standards density
DIN 53479
P18
PE100 thermal conductivity of the insulation
0.4 W/mK
P19
PE100 standards conductivity
DIN 52612
P20
Pressure losses
Gemaess Druckverlust-Diagramm
P21
Volume inner tube
l/m
P22
Typical insulation thickness
mm
P23
Outer diameter insulation
mm
P24
Outside diameter casing pipe
mm
P25
Inner diameter inner pipe 1
mm
P26
Inner diameter inner pipe 2
mm
P27
Inner diameter inner pipe 3
mm
P28
Inner diameter inner pipe 4
mm
P29
Wall thickness carrier pipe 1
mm
P30
Wall thickness carrier pipe 2
mm
P31
Wall thickness carrier pipe 3
mm
P32
Wall thickness carrier pipe 4
mm
P33
Radius of the elbow
90 °
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/calpex-quadriga/
BV
Fire behaviour
Building material class B2 (normally flammable)
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D