Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGC2_M - RGC2_M, 2- pole DIN Mount
Bill of material
RGC2A60D25GKEAM
CODE
Code
VOLT
Voltage
600 VAC
MXCUR
Maximum Current
AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
PWRCONN
Power Connection
CTRLCONN
Control connection
M3 screw with box clamp
BLKVOLT
Blocking voltage
1200 Vp
IT
A²s
DIM1
Width
mm
DIM2
Height
mm
DIM3
Depth
mm
IP
IP rating
IP 20
TMP
Operating temperature
C°/°F
EXTPWRSPY
External Power Supply
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D