Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
38 Series Aluminum - Medium Duty Shock Absorbing Caster
Bill of material
3812S8B
PN
Reference Number
3812S8B
DESC
Item Description
38-12S8-28
SERIES
Series
38
CT
Caster Type
TP
Top Plate
6 3/4 x 6
WD
Wheel Dia.
8 Inch
WM
Wheel Material
WB
Wheel Brake
SLO
Swivel Lock
NY
Notched Yoke
N/A
SLOP
Lock Position
A
A Swivel Radius
6 5/8 Inch
B
B Deflection Range
1 1/2 Inch
C
C Non-Flexed Height
11 7/8 Inch
D
D Full-Flexed Height
10 3/8 Inch
E
E Bolt Hole Spacing
5 1/2 Inch
F
F Bolt Hole Spacing
4 5/8 Inch
G
G Plate Dimensions
6 3/4 Inch
H
H Plate Dimensions
6 Inch
I
I Plate Dimensions
1/2 Inch
J
J Bolt Size
1/2 Inch
WEIGHT
Approx Weight in Pounds
21
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D