Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
39 Series Aluminum - Heavy Duty Shock Absorbing Caster
Bill of material
3912S8E
PN
Reference Number
3912S8E
DESC
Item Description
39-12S8-60-HM1
SERIES
Series
39
CT
Caster Type
WD
Wheel Dia.
polegada
WM
Wheel Material
WB
Wheel Brake
TP
Top Plate
SLO
Swivel Lock
NY
Notched Yoke
SLOP
Lock Position
A
A Swivel Radius
8 1/8 polegada
B
B Deflection Range
1 1/2 polegada
C
C Non-Flexed Height
11 3/4 polegada
D
D Full-Flexed Height
10 1/4 polegada
E
E Bolt Hole Spacing
5 1/2 polegada
F
F Bolt Hole Spacing
4 5/8 polegada
G
G Plate Dimensions
6 3/4 polegada
H
H Plate Dimensions
6 polegada
I
I Plate Dimensions
1/2 polegada
J
J Bolt Size
1/2 polegada
WEIGHT
Approx Weight in Pounds
38
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D